-
Cover model
-
Rated voltage
-
Rated current In
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Transparent
-
Material
-
Explosion-tested version 'Ex e'
-
Equipped with
-
Tackable
-
Shape
-
Max. conductor cross section
-
Shape
-
Max. conductor cross section
-
Max. conductor cross section
-
Mounting in the soil
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Mounting under water
-
Type of electrical connection 1
-
Mounting method
-
For tube diameter
-
For tube diameter
-
For tube diameter
-
Mounting method
-
Type of electrical connection 2
-
Inlet from the rear
-
Number of clamp positions per pole
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Type of housing feed-through
-
Type of housing feed-through
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Circuit integrity
-
Material insulation body
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Transparent cover
-
Connectable conductor cross section solid-core
-
Cover attachment
-
Cover attachment
-
Inflammability class of insulation material according to with UL94
-
Castable
-
With casting compound
-
Sealable
-
Sealable
-
With screening
-
Weatherproof
-
Diameter
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/031210_pw_94928.jpg)
Bareta cu 4 borne de 4 mm2 pentru legaturi - pentru fixarea in dozele Plexo
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092013-LEGRAND-1000.jpg)
Doză pătrată 80x80x45 etanșă Plexo alb - capăt (7) -IP55/IK07- 650 °C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092023-LEGRAND-1000.jpg)
Doză pătrată 105x105x55 etanșă Plexo alb - capăt (7) -IP55/IK07- 650 °C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092001-LEGRAND-1000.jpg)
Doza Plexo IP55-IK07 Rotunda Diam.60 x40 gri pt Tub D.4-20 650gr.C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092002-LEGRAND-1000.jpg)
Doza Plexo IP55-IK07 Rotunda Diam.70 x45 gri pt Tub D.4-20 650gr.C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092003-LEGRAND-1000.jpg)
Doza Plexo IP55-IK07 Rotunda Diam.70 x45 alba pt Tub D.4-20 650gr.C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092005-LEGRAND-1000.jpg)
Doză pătrată 65x65x40 etanșă Plexo cenușiu - capăt (7) -IP55/IK07- 650 °C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092012-LEGRAND-1000.jpg)
Doză pătrată 80x80x45 etanșă Plexo cenușiu - capăt (7) -IP55/IK07- 650 °C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092011-LEGRAND-1000.jpg)
Doză pătrată 80x80x45 etanșă Plexo cenușiu - față dreaptă -IP55/IK07- 650 °C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092014-LEGRAND-1000.jpg)
Doză pătrată 80x80x45 etanșă Plexo cenușiu - intrare decupată (7) -IP55/IK07- 650 °C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092024-LEGRAND-1000.jpg)
Doză pătrată 105x105x55 etanșă Plexo cenușiu - intrare decupată (7) -IP55/IK07- 650 °C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/092020-LEGRAND-1000.jpg)
Doză pătrată 105x105x55 etanșă Plexo cenușiu - față dreaptă -IP55/IK07- 650 °C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/LG-092022-WEB-R.jpg)
Doză pătrată 105x105x55 etanșă Plexo cenușiu - capăt (7) -IP55/IK07- 650 °C