-
Number of contacts as change-over contact
-
Suitable for number of poles
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
With axis extension
-
Number of phases
-
Number of phases
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Number of phases
-
Number of phases
-
Number of contacts as normally open contact
-
Max. rated operation voltage Ue
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
With door interlock
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Lockable
-
Housing material
-
Number of contacts as normally closed contact
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Voltage type for actuating
-
Module width
-
With handle red/yellow
-
Module width
-
Rated operation current Ie at AC-15, 230 V
-
With transparent cover
-
Type of electric connection
-
Type of electric connection
-
Type of electric connection
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Suitable for power circuit breaker
-
Model
-
Rated permanent current Iu
-
Suitable for emergency stop
-
Model
-
Rated permanent current Iu
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Degree of protection (NEMA)
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Delayed
-
Suitable for off-load switch
-
Insulated
-
Suitable for motor safety switch
-
Suitable for overload relay
-
Suitable for devices with N-conductor
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Suitable for devices with auxiliary switch
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/417410-LEGRAND-1000.jpg)
Bobina de declansare MPX³ - 24 V - 50 Hz / 28 V - 60 Hz
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/417411-LEGRAND-1000.jpg)
Bobina de declansare MPX³ - 110 V - 50 Hz / 120 V - 60 Hz
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/417412-LEGRAND-1000.jpg)
Bobina de declansare MPX³ - 220-230 V - 50 Hz / 240-260 V - 60 Hz
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/417413-LEGRAND-1000.jpg)
Bobina de declansare MPX³ - 380-400 V - 50 Hz / 440-460 V - 60 Hz
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/417471-LEGRAND-1000.jpg)
Bareta de alimentare pentru MPX³ 32S, 32H si 32MA - 2 dispozitive
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/417472-LEGRAND-1000.jpg)
Bareta de alimentare pentru MPX³ 63H - 108 A - 2 dispozitive
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/417473-LEGRAND-1000.jpg)
Bareta de alimentare pentru MPX³ 32S, 32H si 32MA - 3 dispozitive
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/417474-LEGRAND-1000.jpg)
Bareta de alimentare pentru MPX³ 63H - 108 A - 3 dispozitive
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/417475-LEGRAND-1000.jpg)
Bareta de alimentare pentru MPX³ 32S, 32H si 32MA - 4 dispozitive
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/417476-LEGRAND-1000.jpg)
Bareta de alimentare pentru MPX³ 32S, 32H si 32MA - 5 dispozitive
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/417400-LEGRAND-1000.jpg)
Contact auxiliar MPX³ - bipolar - montaj lateral - 1 ND + 1 NÎ
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/417401-LEGRAND-1000.jpg)
Contact auxiliar MPX³ - bipolar - montaj lateral - 2 ND
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/417402-LEGRAND-1000.jpg)
Contact auxiliar MPX³ - bipolar - montaj lateral - 2 NÎ
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/417403-LEGRAND-1000.jpg)
Contact auxiliar MPX³ - bipolar - montaj frontal - 1 ND + 1 NÎ
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/417404-LEGRAND-1000.jpg)
Contact auxiliar MPX³ - bipolar - montaj frontal - 2 ND
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/417405-LEGRAND-1000.jpg)
Contact auxiliar MPX³ - bipolar - montaj frontal - 2 NÎ
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/417406-LEGRAND-1000.jpg)
Contact de semnalizare-orice declansare - pentru MPX3 32
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/417407-LEGRAND-1000.jpg)
Contact de semnalizare la declansare magnetica - 1 ND + 1 NÎ
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/417463-LEGRAND-1000.jpg)
Unitate de montaj pentru MPX³ 32H si 32 MA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/417464-LEGRAND-1000.jpg)
Unitate de montaj pentru MPX³ 63H
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/417465-LEGRAND-1000.jpg)
Unitate de montaj pentru MPX³ 100H
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Cofret pentru MPX³ 32H si 32MA - IP 65 - cu maner rotativ galben/rosu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/417481-LEGRAND-1000.jpg)
Cofret pentru MPX³ 32H si 32MA - IP 65 - cu maner rotativ negru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/417420-LEGRAND-1000.jpg)
Declansator de tensiune minima fara contact auxiliar - 24 V - 50 Hz / 28 V - 60 Hz