-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Rated operating voltage
-
Number of auxiliary contacts as change-over contact
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Max. rated operation voltage Ue AC
-
Max. rated operation voltage Ue AC
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431100-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 1 - 3P - 40 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431101-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 1 - 3P - 63 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431103-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 2 - 3P - 125 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431104-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 2 - 3P - 160 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431105-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 3 - 3P - 200 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431106-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 3 - 3P - 250 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431107-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 3 - 3P - 315 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431108-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 3 - 3P - 400 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431109-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 4 - 3P - 630 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431110-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 4 - 3P - 800 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431111-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 5 - 3P - 1000 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/23-04-2024/12-00/LG-431112-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 5 - 3P - 1250 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/23-04-2024/12-00/LG-431112-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 6 - 3P - 1600 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431121-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 1 - 3P+N - 63 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431122-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 2 - 3P+N - 100 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431125-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 3 - 3P+N - 200 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/24-11-2023/09-15/LG-431127-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 3 - 3P+N - 315 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431128-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 3 - 3P+N - 400 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431129-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 4 - 3P+N - 630 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431130-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 4 - 3P+N - 800 A - I-O-II
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Inversor de sursa cu separator DCX-M - dimensiune 5 - 3P+N - 1000 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431132-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 5 - 3P+N - 1250 A - I-O-II
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-431133-WEB-R.jpg)
Inversor de sursa cu separator DCX-M - dimensiune 6 - 3P+N - 1600 A - I-O-II