-
Number of units
-
Nominal voltage
-
Number of phases
-
Type of accessory/spare part
-
Assembly arrangement
-
Number of units
-
Number of units
-
Assembly arrangement
-
Transparent
-
Mounting direction
-
Nominal current
-
Imprint/indication
-
Accessory
-
Type of connector
-
Clamps
-
Material
-
Lockable
-
Spare part
-
Protective contact
-
Protective contact
-
Lockable
-
Suitable for modular domestic switching devices
-
Duct installation
-
Construction type lens
-
Construction type lens
-
Type of socket outlet
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Floor box/subfloor mounted
-
Hole diameter
-
Suitable for built-in installation box
-
With dust cover
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Shape
-
Shape
-
Width opening
-
Suitable for central conduit box
-
Category
-
Number of modules vertical (module system)
-
Dimensions
-
Number of active contacts (square)
-
Height opening
-
Dimensions
-
Outlet direction
-
Surface protection
-
Surface protection
-
Model
-
With mounting grid
-
Surface protection
-
Model
-
Surface mounting
-
DAB+
-
Model
-
Tap loss at 860 MHz
-
Connection system
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Number of ports USB-C
-
Suitable for subfloor installation duct box
-
Number of outlets
-
Suitable for wall duct
-
Suitable for cable modem
-
Suitable for built-in installation
-
Device width
-
With label space
-
Device width
-
Device width
-
Device width
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Type of fastening
-
Device height
-
Type of fastening
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
With complemantary luminous signal
-
Flush-mounted installation
-
With cover frame
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Concurrently switching neutral conductor
-
Suitable for degree of protection (IP)
-
With duct entry
-
Separate strain relief
-
With cable entry
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
With screw gland entry
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
With buses/couplings
-
Fault current protection
-
Shock resistant
-
Suitable for number of connectors
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Insulated mounting
-
Shielded buses
-
Colour coding
-
With function lighting
-
With orientation lighting
-
Built-in height
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Connected object
-
Number of units
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/LG-077835-WEB-R.jpg)
Priza Schuko Soliroc - standard german - 2P + E - IP 55 - cu capac
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/LG-077836-WEB-R.jpg)
Priza Schuko Soliroc - standard german - 2P + E - IP 55 - fara capac
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/LG-077837-WEB-R.jpg)
Priza Schuko Soliroc - standard german - 2P + E - IP 55 - cu capac blocabil
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/077850-LEGRAND-1000.jpg)
Iesire cablu Soliroc - cu clema cablu - IP 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-077880-WEB-R.jpg)
Adaptor anti-intemperii - Soliroc - cu capac
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/077881-LEGRAND-1000.jpg)
Adaptor anti-intemperii - Soliroc - fara capac
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/077884-LEGRAND-1000.jpg)
Adaptor cu capac blocabil Soliroc - IP 55 - IK 10
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/077883-LEGRAND.jpg)
Accesoriu de fixare Soliroc - 1-post
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/077890-LEGRAND-1000.jpg)
Doza montaj aparent 1-post Soliroc - 110 x 110 x 45 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/077892-LEGRAND-1000.jpg)
Doza montaj aparent 2-posturi Soliroc - 110 x 181 x 45 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/077831-LEGRAND.jpg)
Priză Soliroc - standard francez - 2P + E - borne automate și capac - IP 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/LG-077832-WEB-R.jpg)
Priză Soliroc - standard francez - 2P + E - borne automate fără capac - IP 20
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/077896-LEGRAND-1000.jpg)
Sigiliu antivandal Soliroc - se inlatura prin gaurire - set de 4
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/077866-LEGRAND-1000.jpg)
Obturator Soliroc - 2 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-00/077853-LEGRAND-1000.jpg)
Ramă IK 10 - program Soliroc - 3Post - 110 x 252 mm - montare orizontală/verticală
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-00/077852-LEGRAND-1000.jpg)
Rama dubla Soliroc - 110 x 181 mm - montaj orizontal sau vertical - IK 10
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-00/077851-LEGRAND-1000.jpg)
Rama simpla Soliroc - 110 x 110 mm - IK 10
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-077891-WEB-R.jpg)
Priza Soliroc RJ 45 cat. 6 - IK 10 - FTP - 2 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/077885-LEGRAND-1000.jpg)
Sigiliu pentru corectarea suprafetelor Soliroc - 1-post
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/077886-LEGRAND-1000.jpg)
Sigiliu pentru corectarea suprafetelor Soliroc - 2-posturi
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/077887-LEGRAND-1000.jpg)
Sigiliu pentru corectarea suprafetelor Soliroc - 3-posturi
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/077882-LEGRAND-1000.jpg)
Priza TV tata 0-2400 MHz - IP 20 - 0-2400 MHz