-
Type of accessory/spare part
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Type of accessory/spare part
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Max. rated operation voltage Ue
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Mounting method
-
Release class
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
Releu termic RTX³ 65 - de la 9 la 13 A - pentru CTX³ 65 - dif.
Releu termic RTX³ 65 - de la 12 la 18 A - pentru CTX³ 65 - dif.
Releu termic RTX³ 65 - de la 16 la 22 A - pentru CTX³ 65 - dif.
Releu termic RTX³ 65 - de la 18 la 25 A - pentru CTX³ 65 - dif.
Releu termic RTX³ 65 - de la 24 la 36 A - pentru CTX³ 65 - dif.
Releu termic RTX³ 65 - de la 28 la 40 A - pentru CTX³ 65 - dif.
Releu termic RTX³ 65 - de la 34 la 50 A - pentru CTX³ 65 - dif.
Releu termic RTX³ 65 - de la 45 la 65 A - pentru CTX³ 65 - dif.
Releu termic RTX³ 100 - de la 18 la 25 A - pentru CTX³ 100 - nedif.
Releu termic RTX³ 100 - de la 24 la 36 A - pentru CTX³ 100 - nedif.
Releu termic RTX³ 100 - de la 28 la 40 A - pentru CTX³ 100 - nedif.
Releu termic RTX³ 100 - de la 34 la 50 A - pentru CTX³ 100 - nedif.
Releu termic RTX³ 100 - de la 45 la 65 A - pentru CTX³ 100 - nedif.
Releu termic RTX³ 100 - de la 54 la 75 A - pentru CTX³ 100 - nedif.
Releu termic RTX³ 100 - de la 63 la 85 A - pentru CTX³ 100 - nedif.
Releu termic RTX³ 100 - de la 70 la 95 A - pentru CTX³ 100 - nedif.
Releu termic RTX³ 100 - de la 80 la 100 A - pentru CTX³ 100 - nedif.
Releu termic RTX³ 100 - de la 18 la 25 A - pentru CTX³ 100 - dif.
Releu termic RTX³ 100 - de la 24 la 36 A - pentru CTX³ 100 - dif.
Releu termic RTX³ 100 - de la 28 la 40 A - pentru CTX³ 100 - dif.
Releu termic RTX³ 100 - de la 34 la 50 A - pentru CTX³ 100 - dif.
Releu termic RTX³ 100 - de la 45 la 65 A - pentru CTX³ 100 - dif.
Releu termic RTX³ 100 - de la 54 la 75 A - pentru CTX³ 100 - dif.
Releu termic RTX³ 100 - de la 63 la 85 A - pentru CTX³ 100 - dif.