-
Nominal voltage
-
Number of phases
-
Number of units
-
Assembly arrangement
-
Assembly arrangement
-
Type of accessory/spare part
-
Type of sensor
-
Transparent
-
Imprint/indication
-
Nominal current
-
Number of contacts as normally open contact
-
Accessory
-
Contacts
-
Nominal current
-
Material
-
Lockable
-
Protective contact
-
Protective contact
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Spare part
-
Number of contacts as normally closed contact
-
Engaging brightness
-
Material quality
-
Hole diameter
-
Switching-off brightness
-
Push button switch
-
Method of operation
-
Number of active contacts (square)
-
Surface protection
-
Model
-
Model
-
Time setting
-
Model
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of ports USB-C
-
With mounting plate
-
Number of rockers
-
With lighting
-
Illumination
-
Device width
-
Swivelling
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
With enhanced contact protection
-
Concurrently switching neutral conductor
-
Surface finishing
-
Feedback-signal contact
-
Label space/information surface
-
Unlocking method
-
Unlocking method
-
Unlocking method
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Connection type auxiliary circuit
-
Number of modules (module system)
-
Function lighting
-
Over voltage protection
-
With hinged lid
-
Metallic colour
-
Max. switching current (resistive load)
-
Fault current protection
-
Operating temperature
-
With miniature fuse
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
With function lighting
-
Switching current for fluorescent lamps
-
With orientation lighting
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Switch-off delay
-
Switching-on delay
-
Max. switching power
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Type of lighting
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/LG-050299-WEB-R.jpg)
Adaptor pentru prize - se montează prin lipire
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/LG-069504-WEB-R.jpg)
Întrerupator cu temporizare si lumina de control Plexo IP 55 - 250 V~- gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/069604_pw_105968.jpg)
Întrerupator cu temporizare si lumina de control Plexo IP 55 - 250 V~- alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069553-LEGRAND-1000.jpg)
Priză Plexo IP 55-standard fr-2P+E borne cu șuruburi inviolabile-modular-gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/069555-LEGRAND-1000.jpg)
Priză Plexo IP 55-standard fr-2P+E deschidere automată a clapetei-modular-gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069570-LEGRAND-1000.jpg)
Priza schuko Plexo IP 55 - standard german - 2P+E conexiune automata - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069571-LEGRAND-1000.jpg)
Priza schuko Plexo IP 55 - standard german - 2P+E conexiune suruburi - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069621-LEGRAND-1000.jpg)
Priză Plexo IP 55-standard fr-2P+E+borne automate jaluzele-modular-alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069639-LEGRAND-1000.jpg)
Priza schuko Plexo IP 55 - standard german - 2P+E conexiune cu suruburi - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069640-LEGRAND-1000.jpg)
Priza schuko Plexo IP 55 - standard german - 2P+E conexiune automata - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069585-LEGRAND-1000.jpg)
Priză Plexo IP 55 - BS - 13 A - 2P+E borne cu șurub - modular - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/070722-LEGRAND-1000.jpg)
Priza schuko Plexo IP 55 - standard german - 2P+E conexiune suruburi - alb antimicrobian
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/069517-LEGRAND-1000.jpg)
Întrerupator crepusculare Plexo IP 55 - 1 functiune - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/069534_pw_105954.jpg)
Întrerupator cu actionare prin cheie Plexo IP 55 - 3 A - 250 V~ - 3 pozitii marcate ''O-I''- gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/069534-LEGRAND-1000.jpg)
Întrerupator cu actionare prin cheie Plexo IP 55 - 3 A - 250 V~ - 2 pozitii marcate ''O-I''- gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/069547_pw_105956.jpg)
Buton pentru oprire de urgenta Plexo IP 55 - 1P - 1 contact NÎ - gri/galben
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/069548-LEGRAND-1000.jpg)
Oprire de urgenta cu cheie pentru resetare Plexo IP 55 - contact ND + NÎ - gri/galben
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/069549-LEGRAND-600.jpg)
Oprire de urgenta Plexo IP 55 - buton cu deblocare prin rotire 1/4 de tura - gri/galben