-
Cover model
-
Type of accessory/spare part
-
Type of handle
-
Type of covering
-
Accessory
-
Toggle
-
Housing material
-
Material
-
Spare part
-
Padlock locking
-
Type of door
-
Espagnolette locking (3-point locking)
-
Type of closure
-
Transparent cover/door
-
Transparent cover/door
-
Type of closure
-
With lock
-
Mounting method
-
Width in number of modular spacings
-
Signal passing door
-
With mounting plate
-
Inner depth
-
Earthing terminal block
-
Neutral terminal block
-
DIN-rail
-
Extension possible
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
Fitted with rainproof plate protection
Cofret cu montaj ingropat Nedbox - usa metalica alba RAL 9010 - 1 rand - 12+2 module
Cofret cu montaj ingropat Nedbox - usa metalica alba RAL 9010 - 2 randuri - 24+4 module
Cofret cu montaj ingropat Nedbox - usa metalica alba RAL 9010 - 3 randuri - 36+6 module
Cofret cu montaj ingropat Nedbox - usa metalica alba RAL 9010 - 4 randuri - 48+8 module
Cofret cu montaj ingropat Nedbox - cu usa transparenta - 1 rand - 12+2 module
Cofret cu montaj ingropat Nedbox - cu usa transparenta - 2 randuri - 24+4 module
Cofret cu montaj ingropat Nedbox - cu usa transparenta - 3 randuri - 36+6 module
Cofret cu montaj ingropat Nedbox - cu usa transparenta - 4 randuri - 48+8 module
Kit de fixare pentru pereti din gips-carton
Broasca cu cheie - Cofrete cu montaj aparent Nedbox