FILTRE
Șterge tot
Categorie
Specificatii tehnice
-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Cover width
-
Number of units
-
Number of units
-
Type of connector
-
Imprint/indication
-
Transparent
-
Nominal current
-
Suitable for depth of wall duct
-
Material
-
Duct installation
-
Lockable
-
Protective contact
-
Floor box/subfloor mounted
-
With dust cover
-
Material quality
-
Material quality
-
Category
-
Shape
-
Outlet direction
-
Surface protection
-
Surface mounting
-
Model
-
Model
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
With Wi-Fi signal repeater
-
Flush-mounted installation
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
With enhanced contact protection
-
Separate strain relief
-
Mounting method shielding connection
-
RAL-number (similar)
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Over voltage protection
-
With hinged lid
-
Metallic colour
-
Suitable for number of connectors
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Colour coding
-
Insulated mounting
-
Number of active contacts (flat)
-
Shielded buses
-
Shielded buses
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Terminal marking indication
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-075786-WEB-R.jpg)
Legrand
Snap-on Black Edition DLP Trunking LG
REF. 075786
Accesoriu Soluclip - pentru DLP clipsare directa Mosaic - negru
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/079481-LEGRAND-1000.jpg)
Legrand
MOSAIC
REF. 079481
Priza RJ 45 cat. 6 - UTP - 1 modul - Negru
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/079485-LEGRAND-1000.jpg)
Legrand
MOSAIC
REF. 079485
Priza RJ 45 cat. 6 - FTP - 2 module - Negru
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/LG-079486-WEB-R.jpg)
Legrand
MOSAIC
REF. 079486
Priza RJ 45 cat. 6 - STP - 2 module - Negru
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/077232-LEGRAND-1000.jpg)
Legrand
PROGRAMME MOSAIC
REF. 077232
Priza Mosaic 2x2P+T pt jgheaburi DLP sau DLP-S clipsare directa (snap-on), Black Edition
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/077233-LEGRAND-1000.jpg)
Legrand
PROGRAMME MOSAIC
REF. 077233
Priza Mosaic 3x2P+T pt jgheaburi DLP sau DLP-S clipsare directa (snap-on), Black Edition
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul