-
Nominal voltage
-
Number of units
-
Assembly arrangement
-
Number of phases
-
Number of contacts as change-over contact
-
Nominal voltage
-
Number of phases
-
Number of phases
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Number of contacts as normally open contact
-
Nominal current
-
Mounting direction
-
Material
-
Lockable
-
Rated current
-
Number of contacts as normally closed contact
-
Protective contact
-
Protective contact
-
Protective contact
-
Suitable for modular domestic switching devices
-
Material quality
-
Method of operation
-
Method of operation
-
Push button switch
-
Shape
-
Number of active contacts (square)
-
Surface protection
-
Model
-
Model
-
Model
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
Contactless type
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
With lighting
-
Device width
-
Device width
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Device height
-
Imprint
-
Imprint
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
With cover frame
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Concurrently switching neutral conductor
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Surface finishing
-
Label space/information surface
-
With duct entry
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With cable entry
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Number of modules (module system)
-
With screw gland entry
-
Over voltage protection
-
With hinged lid
-
Metallic colour
-
Fault current protection
-
Shock resistant
-
With miniature fuse
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
With function lighting
-
Switching current for fluorescent lamps
-
With orientation lighting
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Type of lighting
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Cable support
-
Cover
-
Cover
-
Connected object
-
Illumination
-
Number of units
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069831-LEGRAND-1000.jpg)
Priză Plexo IP 55 - standard fr - 2P+E + jaluzele - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069833-LEGRAND-1000.jpg)
Priza schuko IP 55 - standard german - 2P+E - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069869-LEGRAND-1000.jpg)
Priza schuko IP 55 - standard german - 2P+E - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069870-LEGRAND-1000.jpg)
Priză Plexo IP 55 - standard fr - 2P+E + jaluzele - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/070772-LEGRAND-1000.jpg)
Priza schuko IP 55 - standard german - 2P+E - alb antimicrobial
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-069811-WEB-R.jpg)
Întrerupator cap-scara IP 55 - 10 AX - 250 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/069851-LEGRAND-1000.jpg)
Întrerupator cap-scara IP 55 - 10 AX - 250 V~ - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/069855-LEGRAND-1000.jpg)
Întrerupator cap-scara dublu IP 55 - 10 AX - 250 V~ - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/069861-LEGRAND-1000.jpg)
Buton cu lumina de control IP 55 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/069821-LEGRAND-1000.jpg)
Buton cu lumina de control IP 55 - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-069824-WEB-R.jpg)
Buton cu lumina de control si suport pentru etichete - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/069864-LEGRAND-1000.jpg)
Buton cu lumina de control si suport pentru etichete - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/090359_pw_93302.jpg)
Doza cu montaj aparent pentru prize 20A Ref. 0 557 03/06/08
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/055703-LEGRAND-1000.jpg)
Priza Plexo - IP 44 - 20 A - 2P+E - 230 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/055708-LEGRAND-1000.jpg)
Priza Plexo - IP 44 - 20 A - 3P+N+E - 400 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/055706-LEGRAND-1000.jpg)
Priza Plexo - IP 44 - 20 A - 3P+E - 400 V~ - gri