-
Height baseboard duct
-
Cover model
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Depth plinth skirting duct
-
Transparent
-
Suitable for depth of wall duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Material
-
Material quality
-
Equipped with
-
Material quality
-
Material quality
-
Shape
-
Angle
-
Angle
-
Length
-
Number of channels
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Mounting method installation unit
-
Decoration
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of plug-in partitions
-
Self-adhesive
-
Sealing lip
-
With anti-slip layer
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/033608-LEGRAND-1000.jpg)
Imbinare capace - pentru DLPlus - 60x20 - Alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/033609-LEGRAND-1000.jpg)
Imbinare capace - pentru DLPlus - 75x20 - Alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/LG-032805-WEB-R.jpg)
Racord pentru plinta - profil 92 x 20 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/030033-LEGRAND-1000.jpg)
Mini-plinta DLPlus - 75x20 mm - cu 2 separatoare - L 2,1 m - alba
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/030114-LEGRAND-1000.jpg)
Mini-plintă DLPlus - 60x20 mm - 3 compartimente - L 2,1 m - albă
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/031418-LEGRAND-1000.jpg)
Rama Oteo - pentru bagheta DLPlus h 20 - 2 posturi
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/031645-LEGRAND-1000.jpg)
Adaptor - pentru montarea ramelor Mosaic la capatul baghetei DLPlus 60x20
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/031648-LEGRAND-1000.jpg)
Adaptor - pentru montarea ramelor Mosaic la capatul baghetei DLPlus 75x20
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/030290-LEGRAND-1000.jpg)
Capac capat - pentru mini-plite DLPlus 60x20 - alba
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/030300-LEGRAND-1000.jpg)
Capac capat - pentru mini-plite DLPlus 75x20 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/031707-LEGRAND-1000.jpg)
Adaptor - pentru rame Mosaic Ref. 0 316 11 - 40x20
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/031708-LEGRAND-1000.jpg)
Adaptor - pentru rame Mosaic Ref. 0 316 13 si 0 316 21 - 40x20
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/031709-LEGRAND-1000.jpg)
Adaptor - pentru rame Mosaic Ref. 0 316 14 si 0 316 22 - 40x20
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/030291-LEGRAND-1000.jpg)
Unghi interior variabil - pentru mini-plite DLPlus 60x20 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/030291_pw_94875.jpg)
Unghi interior variabil - pentru mini-plite DLPlus 75x20 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/030292-LEGRAND-1000.jpg)
Unghi exterior variabil - pentru mini-plite DLPlus 60x20 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/030302-LEGRAND-1000.jpg)
Unghi exterior variabil - pentru mini-plite DLPlus 75x20 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/030293-LEGRAND-1000.jpg)
Unghi plan - pentru mini-plite DLPlus 60x20 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/030303-LEGRAND-1000.jpg)
Unghi plan - pentru mini-plite DLPlus 75x20 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/030209-LEGRAND-1000.jpg)
Derivatie T plana - pentru mini-plite DLPlus 60x20 - alba
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/030218-LEGRAND-1000.jpg)
Derivatie T plana - pentru mini-plite DLPlus 75x20 - alba