-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Type of switch drive
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of switch drive
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Version as busbar adapter
-
Version as busbar adapter
-
Rated control supply voltage DC
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Version as built-in device
-
Version as built-in device
-
Built as switching-on coil
-
Rated operation current Ie at AC-15, 230 V
-
Type of electric connection
-
Built as switch-off coil
-
Type of electric connection
-
Type of electric connection
-
Suitable for power circuit breaker
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Mounting method
-
Delayed
-
Delayed
-
Suitable for off-load switch
-
Suitable for motor safety switch
-
Suitable for overload relay
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/028815-LEGRAND-1000.jpg)
Contact de semnalizare aditional
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/028814-LEGRAND-1000.jpg)
Contact "gata de închidere" cu resorturi armate
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/028816-LEGRAND-1000.jpg)
Contacte de semnalizare pentru bobinele pentru declansare, declansatoarele de tensiune minima si bobinele de închidere
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/028851-LEGRAND-1000.jpg)
Bobina pentru declansare pentru DMX³ 2500 si 4000 - 220 - 250 VA/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-028834-WEB-L.jpg)
Comanda la distanta pentru DMX³ 2500 si 4000 - 24 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-028835-WEB-L.jpg)
Comanda la distanta pentru DMX³ 2500 si 4000 - 48 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/028836-LEGRAND-1000.jpg)
Comanda la distanta pentru DMX³ 2500 si 4000 - 110 - 130 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/LG-028837-WEB-L.jpg)
Comanda la distanta pentru DMX³ 2500 si 4000 - 220 - 250 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/028840-LEGRAND-1000.jpg)
Comanda la distanta pentru DMX³ 2500 si 4000 - 480 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/028838-LEGRAND-1000.jpg)
Comanda la distanta pentru DMX³ 2500 si 4000 - 415 - 440 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/028902-LEGRAND-1000.jpg)
Soclu pentru dispozitiv debrosabil - pentru DMX3/DMX3-I dimensiunea 1 - 3P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/028903_pw_173773.jpg)
Soclu pentru dispozitiv debrosabil - pentru DMX3/DMX3-I dimensiunea 1 - 4P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/028904-LEGRAND-1000.jpg)
Soclu pentru dispozitiv debrosabil - pentru DMX3/DMX3-I dimensiunea 2 - 3P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/028905-LEGRAND-1000.jpg)
Soclu pentru dispozitiv debrosabil - pentru DMX3/DMX3-I dimensiunea 2 - 4P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/028909-LEGRAND-1000.jpg)
Kit transformare pentru versiune debrosabila - pentru DMX3/DMX3-I dimensiunea 1 - 3P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-028910-WEB-F.jpg)
Kit transformare pentru versiune debrosabila - pentru DMX3/DMX3-I dimensiunea 1 - 4P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-028911-WEB-F.jpg)
Kit transformare pentru versiune debrosabila - pentru DMX3/DMX3-I dimensiunea 2 - 3P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-028912-WEB-F.jpg)
Kit transformare pentru versiune debrosabila - pentru DMX3/DMX3-I dimensiunea 2 - 4P
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/028844-LEGRAND-1000.jpg)
Bobina de inchidere pentru DMX³ 2500 si 4000 - 220 - 250 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/028845-LEGRAND-1000.jpg)
Bobina de inchidere pentru DMX³ 2500 si 4000 - 415 - 480 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/028841-LEGRAND-1000.jpg)
Bobina de inchidere pentru DMX³ 2500 si 4000 - 24 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/028842-LEGRAND-1000.jpg)
Bobina de inchidere pentru DMX³ 2500 si 4000 - 48 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/028843-LEGRAND-1000.jpg)
Bobina de inchidere pentru DMX³ 2500 si 4000 - 110 - 130 V~/=
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/028823-LEGRAND-1000.jpg)
Contor de operatii