-
IEC-amperage
-
IEC-amperage
-
CEE socket outlet 16 A
-
IEC-amperage
-
Construction type
-
Construction type
-
CEE socket outlet 32 A
-
Material
-
Material
-
Housing material
-
Material
-
CEE socket outlet 63 A
-
Housing material
-
CEE socket outlet 63 A
-
CEE socket outlet 63 A
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
CEE socket outlet 125 A
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Clock hour position
-
Identification colour
-
Insert direction
-
Identification colour
-
Insert direction
-
Identification colour
-
Connection system
-
Phase inverter
-
Switch
-
Switch
-
With earth leakage switch
-
Cable entry
-
Protection
-
Empty locations on mounting rail
-
Protection
-
Earth leakage switch
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Power supply/connection possibility
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Diameter cable entry
-
Diameter cable entry
-
Diameter cable entry
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052052-LEGRAND-1000.jpg)
Fișă dreaptă Hypra - IP44 - 16 A - 200/250 V~ - 2P+T - cauciuc
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052042-LEGRAND-1000.jpg)
Fișă dreaptă Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plastic
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052152-LEGRAND-1000.jpg)
Mufă unghiulară Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - cauciuc
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052072-LEGRAND-1000.jpg)
Mufă unghiulară Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - metal
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052062-LEGRAND-1000.jpg)
Fișă unghiulară Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plastic
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052153-LEGRAND-1000.jpg)
Mufă unghiulară Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - cauciuc
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052273-LEGRAND-1000.jpg)
Mufă unghiulară Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - metal
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052263-LEGRAND-1000.jpg)
Fișă unghiulară Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - plastic
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052153_pw_92969.jpg)
Mufă unghiulară Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - cauciuc
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052274-LEGRAND-1000.jpg)
Mufă unghiulară Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - metal
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052264-LEGRAND-1000.jpg)
Fișă unghiulară Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - plastic
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052142-LEGRAND-1000.jpg)
Fișă dreaptă Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - metal
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052143-LEGRAND-1000.jpg)
Fișă dreaptă Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - metal
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052243-LEGRAND-1000.jpg)
Fișă dreaptă Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - plastic
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Fișă dreaptă Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - metal
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-052244-WEB-R.jpg)
Fișă dreaptă Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - plastic
![title](/sites/g/files/ocwmcr861/files/ecat_assets/11-04-2024/05-30/052253_pw_92983.jpg)
Fișă dreaptă Hypra - IP44 - 16 A - 380/415 V~ - 3P+T - cauciuc
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052254-LEGRAND-1000.jpg)
Fișă dreaptă Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - cauciuc
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052441-LEGRAND-1000.jpg)
Mufă unghiulară Hypra - IP 44 - 20/25 V~ - 16 A - 2P - cauciuc
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052421-LEGRAND-1000.jpg)
Fișă dreaptă Hypra - IP 44 - 20/25 V~ - 16 A - 2P - plastic
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052521-LEGRAND-1000.jpg)
Fișă dreaptă Hypra - IP 44 - 20/25 V~ - 32 A - 2P - plastic
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052072_pw_92961.jpg)
Priză mobilă Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - metal
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/LG-052762-WEB-R.jpg)
Fișă unghiulară Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - plastic
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/052973-LEGRAND-1000.jpg)
Mufă unghiulară Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - metal