-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404196-WEB-R.jpg)
Disjunctor TX3 2P C0,5 10 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404197-WEB-R.jpg)
Disjunctor TX3 2P C1 10 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404198-WEB-R.jpg)
MCB TX³ 10000 - 2P - 230/400 V~ - 2 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404199-WEB-R.jpg)
Disjunctor TX3 2P C3 10 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404200-WEB-R.jpg)
Disjunctor TX3 2P C4 10 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404201-WEB-R.jpg)
MCB TX³ 10000 - 2P - 230/400 V~ - 6 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404204-WEB-R.jpg)
MCB TX³ 10000 - 2P - 230/400 V~ - 13 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/404206-LEGRAND-1000.jpg)
MCB TX³ 10000 - 2P - 230/400 V~ - 20 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404208-WEB-R.jpg)
MCB TX³ 10000 - 2P - 230/400 V~ - 32 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/404209-LEGRAND-1000.jpg)
MCB TX³ 10000 - 2P - 230/400 V~ - 40 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404210-WEB-R.jpg)
MCB TX³ 10000 - 2P - 230/400 V~ - 50 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/404211-LEGRAND-1000.jpg)
MCB TX³ 10000 - 2P - 230/400 V~ - 63 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404213-WEB-R.jpg)
Disjunctor TX3 3P C0,5 10 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404214-WEB-R.jpg)
Disjunctor TX3 3P C1 10 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404215-WEB-R.jpg)
MCB TX³ 10000 - 3P - 400 V~ - 2 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404216-WEB-R.jpg)
Disjunctor TX3 3P C3 10 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404217-WEB-R.jpg)
Disjunctor TX3 3P C4 10 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404218-WEB-R.jpg)
MCB TX³ 10000 - 3P - 400 V~ - 6 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404220-WEB-R.jpg)
MCB TX³ 10000 - 3P - 400 V~ - 10 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404221-WEB-R.jpg)
MCB TX³ 10000 - 3P - 400 V~ - 13 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/404222-LEGRAND-1000.jpg)
MCB TX³ 10000 - 3P - 400 V~ - 16 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404223-WEB-R.jpg)
MCB TX³ 10000 - 3P - 400 V~ - 20 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/LG-404224-WEB-R.jpg)
MCB TX³ 10000 - 3P - 400 V~ - 25 A - curbă C
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/404225-LEGRAND-600.jpg)
MCB TX³ 10000 - 3P - 400 V~ - 32 A - curbă C