-
Construction type
-
Suitable as side panel
-
Suitable for roof planking
-
Suitable as side panel
-
Suitable for enclosure building depth
-
Suitable as rear panel
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for bottom planking
-
Material
-
Suitable for enclosure building width
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Punch shape
-
With lock
-
Length
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Material thickness
-
Suitable for aeration/de-aeration
-
Suitable for cable patch
-
With de-aeration
-
For internal separation form 2a
-
For internal separation form 2b
-
For internal separation form 2b
-
For internal separation form 3a
-
For internal separation form 3b
-
For internal separation form 3b
-
Surface finishing
-
Surface finishing
-
For internal separation form 4a
-
For internal separation form 4a
-
For internal separation form 4b
-
For internal separation form 4b
-
With cable entry
-
With cable entry
-
Suitable for outdoor set-up
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Label space/information surface
Sina - pentru fixarea pe montanti functionali a XL 6300 - 36 module
Placa frontala din metal XL³ 800/4000/6300 - pentru echipamente modulare - sfert de tura - 24 module
Soclu - 100x475x1425 mm
Soclu - 100x725x1425 mm
Soclu - 100x975x1425 mm
Set de baza + placa superioara - 475x1300 mm
Set de baza + placa superioara - 725x1300 mm
Set de baza + placa superioara - 975x1300 mm
Placa frontala din metal - pentru DMX³ 6300 3P/4P in versiune fixa sau debrosabila
Placa plina frontala din metal - 200x1300 mm
Placa plina frontala din metal - 400x1300 mm
Suport pentru placi frontale - fix - inaltime 2200 mm - pentru dulap latime 725 mm/ 975 mm
Set de 4 montanti
Set de 2 montanti functionali - pentru montarea echipamentelor
Placa de fixare - pentru DMX³ 6300 3P/4P in versiune fixa
Placa de fixare - pentru DMX³ 6300 3P/4P in versiune debrosabila
Kit de compartimentare DMX³ 6300
Panou de finisaj - IP 30 - 1300 x 2000 mm
Inele de ridicare
Panou spate si lateral - inaltime 2200 mm - latime 475 mm
Panou spate si lateral - inaltime 2200 mm - latime 725 mm
Panou spate si lateral - inaltime 2200 mm - latime 975 mm
Panou spate - latime 1300 mm
Set de 2 placi armate în forma de L