FILTRE
Șterge tot
Specificatii tehnice
-
Nominal voltage
-
Assembly arrangement
-
Rated current
-
Material
-
Lockable
-
Material quality
-
Method of operation
-
Push button switch
-
Dimensions
-
Surface protection
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Device width
-
With label space
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Surface finishing
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
With hinged lid
-
Wiring system
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Illumination
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/684553_pw_126711.jpg)
Legrand
REF. 684553
Întrerupator simplu cap-scara - SP Plexo 66 - 20 A - 250 V~
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/684554-LEGRAND-1000.jpg)
Legrand
REF. 684554
Întrerupator dublu cap-scara - SP Plexo 66 - 20 A - 250 V~
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/684585-LEGRAND-1000.jpg)
Legrand
REF. 684585
Adaptor Mosaic - Plexo 66 - 2 module cu capac opac
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul