-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Model
-
Model
-
Model
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020531_pw_141972.jpg)
Set de traverse (2) XL³ 4000 - pentru sasiu partial - L. 350 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020531_pw_141972.jpg)
Set de traverse (2) XL³ 4000 - pentru sasiu partial - L. 600 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020551-LEGRAND-1000.jpg)
Set de traverse (2) XL³ 4000 - reglabile - L. 350 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020552-LEGRAND-1000.jpg)
Motant functional - pentru dulap cu adancime 475 mm - inaltime 2200 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020553-LEGRAND-1000.jpg)
Montant functional - inaltime 2000 mm - pentru dulap fara ghena integrabile
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-037310-WEB-R.jpg)
Suport electroizolant pentru XL³ - 1 bara/pol - pana la 400 A - pozitie inclinata
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-037320-WEB-R.jpg)
Suport electroizolant pentru XL³ - 1 bara/pol - pana la 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037321_pw_92819.jpg)
Suport electroizolant pentru XL³ - 1 bara/pol - pana la 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-037322-WEB-R.jpg)
Suport electroizolant pentru XL³ - 1 sau 2 bare/pol - pana la 1600 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037323-LEGRAND-1000.jpg)
Suport suplimentar pentru XL³ - pentru montaj în completarea suportului fix Ref. 0 373 22
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/LG-037324-WEB-R.jpg)
Suport electroizolant pentru XL³ - 1 sau 4 bare/pol - pana la 4000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037325-LEGRAND-1000.jpg)
Suport suplimentar pentru XL³ - pentru montaj în completarea suportului fix Ref. 0 373 22
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037315_pw_237316.jpg)
Suport electroizolant pentru XL³ - 1 bara/pol - pana la 400 A - pozitie plana
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037396-LEGRAND-1000.jpg)
Suport electroizolant universal - 1 bara/pol - pana la 280 A - pentru 12x2/12x4 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037398-LEGRAND-1000.jpg)
Suport electroizolant universal - 1 bara/pol - pana la 280 A - pentru 12x2/14x4 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037312-LEGRAND-1000.jpg)
Suport izolator pentru bare de distributie de cupru 6300 A - 3 bare 200 x 10 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037313-LEGRAND-1000.jpg)
Suport aditional izolator pentru bare de distributie de cupru 6300 A - 3 bare 200 x 10 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037314-LEGRAND-1000.jpg)
Piesa de extensie XL³ - pentru montare suporturi bare de distributie
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037432-LEGRAND-1000.jpg)
Suport electroizolant universal - 1 bara/pol - pana la 280 A - pentru 15x4/18x4 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037436-LEGRAND-1000.jpg)
Suport electroizolant universal - 1 bara/pol - pana la 280 A - pentru 25x4 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/037437-LEGRAND-1000.jpg)
Suport electroizolant universal - 1 bara/pol - pana la 280 A - pentru 15/18/25x4 mm