-
Cover width
-
Suitable for depth of wall duct
-
Suitable for duct depth
-
Material
-
Suitable for
-
Material quality
-
Number of covers
-
Mounting method cover
-
Material quality
-
Mounting method cover
-
Material quality
-
Number of covers
-
Number of covers
-
Shape
-
Cover width 1
-
Covers supplied with the product
-
Cover width 1
-
Mounting of cover
-
Length
-
Cover width 2
-
Angle
-
Angle
-
Angle
-
Cover width 2
-
Surface protection
-
Symmetric
-
Cover width 3
-
Model
-
Model
-
Model
-
Direction
-
Model
-
Model
-
Model
-
Model
-
Model
-
Bottom perforation
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-30/075609_pw_134886.jpg)
Perete despărțitor DLP antimicrobian clipsare directă - 2 m
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-075755-WEB-R.jpg)
Capac capat DLP Negru clipsare directă - 50 x 80 - stânga sau dreapta
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-075770-WEB-R.jpg)
Unghi plan 90°- pt DLP clipsare directa - 50 x 80 - negru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-075772-WEB-R.jpg)
Unghi plan 90°- pt DLP clipsare directa - 50 x 130 - negru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-075780-WEB-R.jpg)
Placuta de imbinare profile lipita pe profil - pt DLP clipsare directa - 50 x 80/130 - negru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-075785-WEB-R.jpg)
Imbinare capac 45 mm - pt DLP clipsare directa - negru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/LG-075779-WEB-R.jpg)
Capac 45 mm pt profil - pt DLP clipsare directa - 2 m - negru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-075752-WEB-R.jpg)
Profil si capac DLP Negru clipsare directă - 2 compartimente - 50 x 130 - capac 45 mm - 2 m
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-075750-WEB-R.jpg)
Profil si capac DLP Negru clipsare directă - 1 compartiment - 50 x 80 - capac 45 mm - 2 m
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/LG-075775-WEB-R.jpg)
Derivatie plana 50x80/130- pentru conexiune la DLP clipsare directa 50x80 - neagra
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-075760-WEB-R.jpg)
Unghi interior variabil 80-100° - pt DLP clipsare directa - 50 x 80 - negru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-075762-WEB-R.jpg)
Unghi interior variabil 80-100° - pt DLP clipsare directa - 50 x 130 - negru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-075765-WEB-R.jpg)
Unghi exterior variabil 85-120° - pt DLP clipsare directa - 50 x 80 - negru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-075767-WEB-R.jpg)
Unghi exterior variabil 85-120° - pt DLP clipsare directa - 50 x 130 - negru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-075757-WEB-R.jpg)
Capac capat DLP Negru clipsare directa - 50 x 130 - stanga sau dreapta