-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Material
-
Material
-
Material
-
Clamping range
-
Spray can
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Punch shape
-
Punch shape
-
Dismantling possible
-
Hole diameter
-
Suitable for sheet-metal screw
-
Material quality
-
Screwing system
-
Perforated
-
Perforated
-
Length
-
Flexible
-
Distance of slots
-
Length
-
Length
-
Type of electric connection
-
Surface protection
-
Slit width
-
Model
-
Material thickness
-
Model
-
Surface protection
-
Model
-
With light sensor
-
Type of side wall
-
Mounting method
-
Lamp type
-
Self-extinguishing
-
Volume
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Thread size (metric)
-
With cover
-
Head form
-
Surface finishing
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
With socket outlet
-
Label space/information surface
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-020642-WEB-R.jpg)
Placa universala - perforate latime 600 mm - inaltime 400 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-020643-WEB-R.jpg)
Placa universala - pline latime 600 mm - inaltime 200 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/020644-LEGRAND-1000.jpg)
Placa universala - pline latime 600 mm - inaltime 400 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/LG-020645-WEB-R.jpg)
Placa universala - pline latime 600 mm - inaltime 600 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/020646_pw_141984.jpg)
Placa universala - pline latime 850 mm - inaltime 400 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/020602-LEGRAND-1000.jpg)
Sine universale de fixare reglabile - 24 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/020604_pw_141979.jpg)
Sina universala - latime 600 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/020652_pw_92463.jpg)
Sine universale de fixare reglabile - 36 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-15/020604_pw_141979.jpg)
Sina universala - latime 850 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/020092-LEGRAND-1000.jpg)
Piulite de fixare pentru suruburi M6
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-45/020098-LEGRAND-1000.jpg)
Vopsea spray cu aerosoli
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-30/020080-LEGRAND-1000.jpg)
Nit de plastic - Pentru fixare jgheaburi Lina 25 pe montanti functionali
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/020091-LEGRAND-1000.jpg)
Suruburi M6
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/020641_pw_141982.jpg)
Placa universala - perforate latime 600 mm - inaltime 200 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-020989-WEB-R.jpg)
Kit de iluminare - pentru XL3 800/4000
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/020840-LEGRAND-1000.jpg)
Placa frontala metalica plina - sfert de tura - 24 module - inaltime 50 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/020841-LEGRAND-1000.jpg)
Placa frontala metalica plina - sfert de tura - 24 module - inaltime 100 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/020842-LEGRAND-1000.jpg)
Placa frontala metalica plina - sfert de tura - 24 module - inaltime 150 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/LG-020843-WEB-R.jpg)
Placa frontala metalica plina - sfert de tura - 24 module - inaltime 200 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/020844-LEGRAND-1000.jpg)
Placa frontala metalica plina - sfert de tura - 24 module - inaltime 300 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/LG-020845-WEB-R.jpg)
Placa frontala metalica plina - sfert de tura - 24 module - inaltime 400 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/020846-LEGRAND-1000.jpg)
Placa frontala metalica plina - sfert de tura - 24 module - inaltime 400 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/020940-LEGRAND-1000.jpg)
Placa frontala metalica plina - suruburi captive - 24 module - inaltime 50 mm
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/020941-LEGRAND-1000.jpg)
Placa frontala metalica plina - suruburi captive - 24 module - inaltime 100 mm