-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Number of units
-
Number of phases
-
Transparent
-
Number of contacts as normally open contact
-
Mounting direction
-
Nominal current
-
Imprint/indication
-
Material
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Lockable
-
With DALI interface
-
Protective contact
-
Number of units horizontal
-
Material quality
-
With connection cable
-
Constant light control
-
Number of units vertical
-
Method of operation
-
Push button switch
-
Method of operation
-
Number of modules horizontal (module system)
-
HVAC-control
-
Number of modules vertical (module system)
-
Surface protection
-
Model
-
Model
-
Model
-
Forced switch off
-
With mounting grid
-
Mounting method
-
Number of ports USB-A
-
Animal zone
-
With mounting plate
-
Contactless type
-
Suitable for subfloor installation duct box
-
Number of ports USB-C
-
Creep-under protection
-
Number of rockers
-
Number of rockers
-
Suitable for wall duct
-
Substation input
-
Background monitoring
-
Temperature
-
With lighting
-
With lighting
-
Networkable
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Imprint
-
Type of fastening
-
Number of socket outlets switchable
-
Optimum mounting height
-
Device height
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Staircase light controller
-
Bridging switch
-
Number of poles
-
With Wi-Fi signal repeater
-
Max. reach sideways
-
With complemantary luminous signal
-
Flush-mounted installation
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
Max. reach frontally
-
Label space/information surface
-
Diameter reach on floor
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Function lighting
-
Number of modules (module system)
-
Function lighting
-
Remote operation
-
With hinged lid
-
Over voltage protection
-
Supplied remote control
-
Metallic colour
-
Fault current protection
-
Response value sensitivity adjustable
-
Wiring system
-
Wiring system
-
With miniature fuse
-
Wiring system
-
Response value luminosity adjustable
-
Eject-mechanism
-
Number of active contacts (round)
-
With signal unit
-
Insulated mounting
-
Number of active contacts (flat)
-
Teach-function for response value luminosity
-
Switching current for fluorescent lamps
-
With function lighting
-
Dim function with dimmer basic element
-
Connection cable length
-
Built-in height
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
Min. switch-on time
-
Max. duty cycle
-
Detection angle horizontal
-
Response value luminosity
-
Max. switching power
-
Max. starting current
-
With built-in bluetooth speaker
-
Control current
-
For heavy conditions according to VDE
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Frequency
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Cable support
-
Auto switch
-
Cover
-
Connected object
-
Illumination
-
Illumination
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/753119-LEGRAND-1000.jpg)
Priza standard german Valena Life - cu protectie cu capac - 16A - 250V~ - IP44 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/752176-LEGRAND-1000.jpg)
Buton inversor cu lumina de control si pictograma Valena Life - clopotel - 6A - 250V~ - IP44 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-30/752175-LEGRAND-1000.jpg)
Buton inversor cu pictograma Valena Life - clopotel - 6A - 250V~ - IP44 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-00/754021-LEGRAND-1000.jpg)
Rama Valena Life - IP 44 cu capac - 1 post - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/752171-LEGRAND-1000.jpg)
Buton inversor Valena Life - 6 A - 250 V~ - IP44 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/752177-LEGRAND-1000.jpg)
Senzor de miscare Valena Life - 250 W - IP44 - cu placa - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/752151-LEGRAND-1000.jpg)
Intrerupator simplu Valena Life - 10 AX - 250 V~ - IP44 - cu placa - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/752156-LEGRAND-1000.jpg)
Intrerupator cap-scara Valena Life - 10 AX - 250 V~ - IP44 - cu placa - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/752158-LEGRAND-1000.jpg)
Intrerupator cap-scara dublu Valena Life - 10 AX - 250 V~ - IP44 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/752164-LEGRAND-1000.jpg)
Intrerupator bipolar Valena Life - 16 AX - 250 V~ - IP44 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/752155-LEGRAND-1000.jpg)
Intrerupator dublu Valena Life - 10 AX - 250 V~ - IP44 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/752161-LEGRAND-1000.jpg)
Intrerupator simplu cu lumina de control Valena Life - 10AX - 250V~ - IP44 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/752167-LEGRAND-1000.jpg)
Intrerupator cap-scara cu lumina de control Valena Life - 10AX - 250V~ - IP44 - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/752159-LEGRAND-1000.jpg)
Intrerupator cap-scara dublu cu lumina de control Valena Life -10AX-250V~ -IP44 - alb