FILTRE
Șterge tot
Specificatii tehnice
-
Mounting dimension (standardised)
-
Mounting direction
-
Mounting size
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Number of socket outlets with earth pin
-
Type of electric connection
-
Length
-
Number of socket outlets British Standard BS1363
-
Cable length
-
With LED indication
-
Number of C13 socket outlets
-
Number of C19 socket outlets
-
Number of C20 socket outlets
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Mains filter
-
Number of height units
-
Number of other socket outlets
-
Supply voltage
-
Over voltage category
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
With display
-
SNMP
-
Evaluation
-
With fuse
-
Ampere meter
-
Temperature measurement
-
With mounting material
-
Width
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Frequency
-
Standby consumption
-
Nominal discharge surge current In (8/20)
-
Terminal marking indication
-
Colour
-
RAL-number
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Maximum Input cable diameter
-
Number of RCCBs
-
Connected object
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-15/LG-646870-WEB-R.jpg)
Legrand
LCS3
REF. 646870
PDU trifazat Zero-U LCS² - 18xC13 + 6xC19 - standard IEC 60320
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul