-
Nominal voltage
-
Number of units
-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Number of phases
-
Number of contacts as change-over contact
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Type of switch
-
Transparent
-
Imprint/indication
-
Nominal current
-
Imprint/indication
-
Nominal current
-
Number of contacts as normally open contact
-
Suitable for cable gland
-
Nominal current
-
Mounting direction
-
Nominal current
-
Material
-
Lockable
-
Rated current
-
Protective contact
-
Protective contact
-
Number of contacts as normally closed contact
-
Rated current
-
With light source
-
Protective contact
-
Type of socket outlet
-
Material quality
-
Material quality
-
With connection cable
-
Constant light control
-
Number of socket outlets
-
Method of operation
-
Push button switch
-
Method of operation
-
HVAC-control
-
Number of active contacts (square)
-
For wall thickness
-
Surface protection
-
Model
-
Model
-
Model
-
Forced switch off
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Animal zone
-
Suitable for cable diameter
-
Number of ports USB-C
-
With mounting plate
-
Creep-under protection
-
Contactless type
-
Number of rockers
-
Substation input
-
Background monitoring
-
Temperature
-
Number of rockers
-
With lighting
-
Networkable
-
With lighting
-
Illumination
-
Device width
-
Device width
-
Device width
-
Cable entry
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Device height
-
Imprint
-
Optimum mounting height
-
With strain relief
-
Angle model
-
Bore diameter
-
Bore diameter
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Staircase light controller
-
Device depth
-
Bridging switch
-
With Wi-Fi signal repeater
-
Number of poles
-
Max. reach sideways
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Concurrently switching neutral conductor
-
With enhanced contact protection
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
Label space/information surface
-
Diameter reach on floor
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
RAL-number (similar)
-
RAL-number (similar)
-
Nominal current socket outlet
-
Number of modules (module system)
-
Function lighting
-
Remote operation
-
Function lighting
-
Function lighting
-
Over voltage protection
-
With hinged lid
-
Metallic colour
-
Fault current protection
-
Response value sensitivity adjustable
-
With miniature fuse
-
Wiring system
-
Response value luminosity adjustable
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
With signal unit
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Teach-function for response value luminosity
-
Insulated mounting
-
Number of active contacts (flat)
-
With function lighting
-
Switching current for fluorescent lamps
-
Dim function with dimmer basic element
-
With orientation lighting
-
Connection cable length
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
Min. switch-on time
-
Max. duty cycle
-
Detection angle horizontal
-
Response value luminosity
-
Max. switching power
-
Max. starting current
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
With alarm function
-
With acoustic sensor
-
Height
-
Height
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Frequency
-
Type of lighting
-
Type of lighting
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Entry membrane gland type
-
Cable support
-
Cover
-
Connected object
-
Illumination
-
Illumination
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-45/069750-LEGRAND-1000.jpg)
Priză Plexo IP 55 - BS - 13 A - 2P+E necomutată - montare la suprafață - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069732-LEGRAND-1000.jpg)
Priză Plexo IP 55 - BS - 13 A - 2P+E - montare la suprafață - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069739-LEGRAND-1000.jpg)
Priză Plexo IP 55 - BS - 13 A - 2x2P+E - montare la suprafață - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/069733-LEGRAND-1000.jpg)
Priză schuko 2P+E conexiune cu șurub - standard german 16 A - 250 V~
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-00/069740-LEGRAND-1000.jpg)
Senzor PIR IP 55 cu montaj pe perete sau tavan - 360° - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/069780-LEGRAND-1000.jpg)
Senzor PIR IP 55 cu montaj pe perete sau tavan - 360° - alb
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-069712-WEB-R.jpg)
Întrerupator cap-scara cu bec martor - 10 AX - 250 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-069713-WEB-R.jpg)
Întrerupator cap-scara cu lumina de control - 10 AX - 250 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/069716-LEGRAND-600.jpg)
Întrerupator cruce Plexo IP 55 - 10 AX - 250 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/069717-LEGRAND-1000.jpg)
Întrerupator bipolar - 10 AX - 250 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/069715-LEGRAND-1000.jpg)
Întrerupator cap-scara dublu - 10 AX - 250 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-069720-WEB-R.jpg)
Buton Plexo IP 55 - Contact ND - 10 A - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-069722-WEB-R.jpg)
Buton Plexo IP 55 - Contact ND cu lumina de control - 10 A - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/LG-091655-WEB-R.jpg)
Priza Plexo IP 55 - 20 A - 2P+E - 230 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/LG-091656-WEB-R.jpg)
Priza Plexo IP 55 - 20 A - 3P+E - 230 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/091657-LEGRAND-1000.jpg)
Priza Plexo IP 55 - 20 A - 3P+N+E - 230 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/091900_pw_94356.jpg)
Garnitură elastică de rezervă Plexo - până la Ø20 -gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/091915-LEGRAND-600.jpg)
Garnitură elastică de rezervă Plexo - până la Ø25 -gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-15/055872-LEGRAND-1000.jpg)
Priza Plexo IP 44 - 32 A - 2P+E - 230 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/055877-LEGRAND-1000.jpg)
Priza Plexo IP 44 - 32 A - 3P+N+E - 230 V~ - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-30/055875-LEGRAND-1000.jpg)
Priza Plexo IP 44 - 32 A - 3P+E - 230 V~ - gri