-
Band width
-
Band width
-
Transparent
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Bundle diameter
-
Bundle diameter
-
Transparent
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Bundle diameter
-
Bundle diameter
-
Bundle diameter
-
Material
-
Tie thickness
-
Tie thickness
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material quality
-
Self adhesive mounting
-
Material quality
-
Suitable for cable tie width to
-
Fluorescent
-
Min. tensile strength
-
Min. tensile strength
-
Length
-
Surface protection
-
Model
-
Model
-
Model
-
Mounting temperature
-
Surface protection
-
Model
-
Mounting temperature
-
Diameter mounting hole
-
Detectable
-
Band closure
-
Band closure
-
Type of fastening
-
UV-stable according to ASTM D6779
-
Type of fastening
-
Text strip
-
Solvable fastener
-
VG approval
-
MIL approval
-
Operating temperature
-
Operating temperature
-
Operating temperature
-
UL approval
-
Inflammability class of insulation material according to with UL94
-
Width
-
Height
-
Operating / setting temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Cable tie suitable with
Suport documente cu auto-adeziv - 320x220 mm
Suport autoadeziv pentru documente - 310x200x18 mm - RAL 7035
Suport autoadeziv pentru documente - 230x130x18 mm - RAL 7035
Suport autoadeziv pentru documente - 324x120x18 mm - inchis RAL 9002
Prindere cu auto-blocare - 16 x 150 mm - Ø 35 mm - verde
Prindere cu auto-blocare - 16 x 300 mm - Ø 80 mm - negru
Prindere cu auto-blocare - 16 x 300 mm - Ø 80 mm - rosu
Prindere cu auto-blocare - 16 x 300 mm - Ø 80 mm - verde
Prindere cu indicator de strângere - L. 180 mm - Ø15-35 mm
Prindere cu indicator de strângere - L. 225 mm - Ø35-50 mm
Prindere cu indicator de strângere - L. 320 mm - Ø50-80 mm
Prindere cu auto-blocare - 16 x 150 mm - Ø 35 mm - negru
Prindere cu auto-blocare - 16 x 150 mm - Ø 35 mm - rosu
Suport auto-adeziv - incolor - 25x30x6 mm - pentru coliere cu latime de max 20 mm