-
Number of units
-
Assembly arrangement
-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Mounting direction
-
Material
-
Suitable for modular domestic switching devices
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Shape
-
Shape
-
Surface protection
-
With mounting grid
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device depth
-
With cover frame
-
Flush-mounted installation
-
Surface finishing
-
With duct entry
-
With duct entry
-
With cable entry
-
RAL-number (similar)
-
RAL-number (similar)
-
With cable entry
-
RAL-number (similar)
-
With screw gland entry
-
Number of modules (module system)
-
Number of modules (module system)
-
With screw gland entry
-
With hinged lid
-
Shock resistant
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
Doza cu montaj aparent Plexo IP 55 - 2 intrari - garnituri elastice - alb antimicrobian - montaj orizontal
Doza cu montaj aparent Plexo IP 55 - 2 intrari - garnituri elastice - alb antimicrobian - montaj vertical
Rama suport pentru montaj îngropat Plexo IP 55 - 2 aparate - gri - montaj orizontal
Rama suport pentru montaj îngropat Plexo IP 55 - 2 aparate - alb - montaj orizontal
Rama suport pentru montaj îngropat Plexo IP 55 - 1 aparat - gri
Rama suport pentru montaj îngropat Plexo IP 55 - 2 aparate - gri - montaj vertical
Rama suport pentru montaj îngropat Plexo IP 55 - 1 aparat - alb
Rama suport pentru montaj îngropat Plexo IP 55 - 2 aparate - alb - montaj vertical
Rama suport pentru montaj îngropat Plexo IP 55 - 2 aparate - alb antimicrobian - montaj orizontal
Rama suport pentru montaj îngropat Plexo IP 55 - 1 aparat - alb antimicrobian
Doza cu montaj aparent Plexo IP 55 - 1 intrare - garnituri elastice - gri
Doza cu montaj aparent echipabila cu presetupe Plexo IP 55 - 1 aparat - gri
Doza cu montaj aparent Plexo IP 55 - 2 intrari - garnituri elastice - gri - montaj vertical
Doza cu montaj aparent echipabila cu presetupe Plexo IP 55 - 2 aparate - gri - montaj vertical
Doza cu montaj aparent Plexo IP 55 - 2 intrari - garnituri elastice - gri - montaj orizontal
Doza cu montaj aparent echipabila cu presetupe Plexo IP 55 - 2 aparate - gri - montaj orizontal
Doza cu montaj aparent Plexo IP 55 - 1 intrare - garnituri elastice - alb
Doza cu montaj aparent Plexo IP 55 - 2 intrari - garnituri elastice - alb - montaj orizontal
Doza cu montaj aparent Plexo IP 55 - 2 intrari - garnituri elastice - alb - montaj vertical
Doza cu montaj aparent Plexo IP 55 - 1 intrare - garnituri elastice - alb antimicrobian