FILTRE
Șterge tot
Specificatii tehnice
-
Cover model
-
Type of covering
-
Nominal current
-
Housing material
-
Type of door
-
Type of closure
-
Transparent cover/door
-
With lock
-
With lock
-
Suitable for solid conductors
-
Mounting method
-
Signal passing door
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Suitable for stranded conductors
-
With mounting plate
-
Suitable for fine strand conductors
-
Number of inputs
-
Suitable for fine strand conductors without cable end sleeve
-
Suitable for extra fine-strand conductors
-
Inner depth
-
Inner depth
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, output
-
Earthing terminal block
-
Number of poles
-
Neutral terminal block
-
Contact safe
-
DIN-rail
-
Extension possible
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Type of distribution blocks
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/601110-LEGRAND.jpg)
Legrand
PRACTIBOX
REF. 601110
Cofrete cu montaj ingropat Practibox - IP 40 - IK 07 - 1x6 module
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/601111-LEGRAND.jpg)
Legrand
PRACTIBOX
REF. 601111
Cofrete cu montaj ingropat Practibox - IP 40 - IK 07 - 1x8 module
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/601112_pw_159401.jpg)
Legrand
PRACTIBOX
REF. 601112
Cofrete cu montaj ingropat Practibox - IP 40 - IK 07 - 1x12 module
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/601113_pw_159402.jpg)
Legrand
PRACTIBOX
REF. 601113
Cofrete cu montaj ingropat Practibox - IP 40 - IK 07 - 2x12 module
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/601114-LEGRAND.jpg)
Legrand
PRACTIBOX
REF. 601114
Cofrete cu montaj ingropat Practibox - IP 40 - IK 07 - 3x12 module
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-45/601290-LEGRAND-1000.jpg)
Legrand
TERMINAL BLOCK
REF. 601290
Barete de conexiune - neutru si impamantare - 2 x 8 conexiuni
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul