-
Busbar thickness
-
Type of accessory/spare part
-
Rated current In
-
Rated current In
-
Rated current In
-
Application
-
Busbar width
-
Wrench width
-
Suitable for
-
Material
-
Material
-
Suitable for 19 inch mounting
-
Clamping range
-
Type of material certificate according to EN 10204
-
Material quality
-
Dismantling possible
-
Hole diameter
-
Screwing system
-
Max. conductor cross section
-
Max. conductor cross section
-
Max. conductor cross section
-
Max. conductor cross section
-
Flexible
-
Max. rated operation current Ie
-
Length
-
Distance of slots
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Countersunk head
-
Surface protection
-
Model
-
Suitable for round conductor connection
-
Slit width
-
Model
-
Model
-
Surface protection
-
Model
-
Suitable for sector conductor connection
-
Type of side wall
-
Mounting method
-
With washer
-
Dimension square neck bolt
-
Pitch thread
-
With nut
-
Suitable for strip conductor connection
-
Left-handed thread
-
Self-extinguishing
-
Length to bottom side head
-
Thread type
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Thread size (metric)
-
Full thread
-
With cover
-
Thread size (imperial)
-
Head form
-
Thread per inch
-
Thread length
-
Head diameter
-
Head height
-
With flange
-
Self-locking
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
Bara plata 12x2 - L. 1m
Ghidaj cabluri - pentru cablare orizontala
Ghidaj pentru cablare verticala
Suport de fixare pentru jgheaburile Lina 25
Nit de plastic - Pentru fixare jgheaburi Lina 25 pe montanti functionali
Set suruburi electroizolante XL³ - M6 x 10
Jgheab Lina 25 - latime 25 x inaltime 60 mm - albastru 2525 - lungime 2 m
Jgheab Lina 25 - latime 40 x inaltime 60 mm - albastru 2525 - lungime 2 m
Jgheab Lina 25 - latime 40 x inaltime 80 mm - albastru 2525 - lungime 2 m
Conector pentru bara de 12 x 4 mm cu orificii filetate - 1 sau 2 conductori intre 1.5 si 10 mm²
Conector - pentru bara de cupru neperforata - intre 6 si 16 mm²
Conector - pentru bara de cupru neperforata - intre 10 si 35 mm²
Conector - pentru bara de cupru neperforata - intre 1.5 si 4 mm²
Bara suplimentara de cupru - pentru cofrete XL³ 160/400
Bara de cupru pentru conductori de protectie - pentru XL³ 400 - lungime 456 mm
Platbanda de cupru de 12 x 4 cu cleme - pentru XL³ 400
Bara de cupru neperforata - 12 x 4 mm - max. 180 A - lungime 991.5 mm
Bara de cupru cu orificii filetate - 12 x 4 mm - max. 160 A - lungime 990 mm
Conductor echipotential XL³ 160/400 - lungime 350 mm