-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-409430-WEB-R.jpg)
MCB - DX³ 10000 - 16 kA - 1P - 230/400 V~ - 10 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-409433-WEB-R.jpg)
MCB - DX³ 10000 - 16 kA - 1P - 230/400 V~ - 20 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-409428-WEB-R.jpg)
MCB - DX³ 10000 - 16 kA - 1P - 230/400 V~ - 6 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-409432-WEB-R.jpg)
MCB - DX³ 10000 - 16 kA - 1P - 230/400 V~ - 16 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-409434-WEB-R.jpg)
MCB - DX³ 10000 - 16 kA - 1P - 230/400 V~ - 25 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-409435-WEB-R.jpg)
MCB - DX³ 10000 - 16 kA - 1P - 230/400 V~ - 32 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-409535-WEB-R.jpg)
MCB - DX³ 10000 - 16 kA - 4P - 400 V~ - 25 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-409436-WEB-R.jpg)
MCB - DX³ 10000 - 16 kA - 1P - 230/400 V~ - 40 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-409437-WEB-R.jpg)
MCB - DX³ 10000 - 16 kA - 1P - 230/400 V~ - 50 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-409438-WEB-R.jpg)
MCB - DX³ 10000 - 16 kA - 1P - 230/400 V~ - 63 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-409505-WEB-R.jpg)
Disjunctor DX3 3P D63 10 kA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/409506-LEGRAND-1000.jpg)
Disjunctor DX3 3P D80 10 kA/16KA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/409508-LEGRAND-1000.jpg)
Disjunctor DX3 3P D125 10 kA/16KA
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/409540-LEGRAND-1000.jpg)
MCB - DX³ 10000 - 16 kA - 4P - 400 V~ - 80 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-00/409541-LEGRAND-1000.jpg)
MCB - DX³ 10000 - 16 kA - 4P - 400 V~ - 100 A - D curve
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/409542-LEGRAND-1000.jpg)
MCB - DX³ 10000 - 16 kA - 4P - 400 V~ - 125 A - D curve