-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-028621-WEB-R.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 3P - 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 3P - 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 3P - 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 3P - 1600 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 3P - 2000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 3P - 2500 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-028627-WEB-R.jpg)
Disjunctoare cu stingere în aer DMX³ 4000 lcu 50 kA - versiune fixa - 3P - 3200 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-028628-WEB-R.jpg)
Disjunctoare cu stingere în aer DMX³ 4000 lcu 50 kA - versiune fixa - 3P - 4000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 4P - 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 4P - 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 4P - 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 4P - 1600 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 4P - 2000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 50 kA - versiune fixa - 4P - 2500 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-028637-WEB-R.jpg)
Disjunctoare cu stingere în aer DMX³ 4000 lcu 50 kA - versiune fixa - 4P - 3200 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-028638-WEB-R.jpg)
Disjunctoare cu stingere în aer DMX³ 4000 lcu 50 kA - versiune fixa - 4P - 4000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 65 kA - versiune fixa - 3P - 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 65 kA - versiune fixa - 3P - 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 65 kA - versiune fixa - 3P - 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 65 kA - versiune fixa - 3P - 1600 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 65 kA - versiune fixa - 3P - 2000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/028656_pw_161086.jpg)
Disjunctoare cu stingere în aer DMX³ 2500 lcu 65 kA - versiune fixa - 3P - 2500 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-028647-WEB-R.jpg)
Disjunctoare cu stingere în aer DMX³ 4000 lcu 65 kA - versiune fixa - 3P - 3200 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-028648-WEB-R.jpg)
Disjunctoare cu stingere în aer DMX³ 4000 lcu 65 kA - versiune fixa - 3P - 4000 A