-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422575-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 100 kA (400 V~) - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422576-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 100 kA (400 V~) - In 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422577-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 100 kA (400 V~) - In 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422578-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 100 kA (400 V~) - In 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422581-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 4P - Icu 100 kA (400 V~) - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422582-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 4P - Icu 100 kA (400 V~) - In 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422583-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 4P - Icu 100 kA (400 V~) - In 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422584-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 4P - Icu 100 kA (400 V~) - In 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422539-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 36 kA (400 V~) - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422540-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 36 kA (400 V~) - In 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422541-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 36 kA (400 V~) - In 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422542-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 36 kA (400 V~) - In 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422543-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 36 kA (400 V~) - In 1600 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422545-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 4P - Icu 36 kA (400 V~) - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422546-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 4P - Icu 36 kA (400 V~) - In 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422547-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 4P - Icu 36 kA (400 V~) - In 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422548-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 4P - Icu 36 kA (400 V~) - In 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422549-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 4P - Icu 36 kA (400 V~) - In 1600 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422551-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 50 kA (400 V~) - In 630 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422552-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 50 kA (400 V~) - In 800 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422553-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 50 kA (400 V~) - In 1000 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422554-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 50 kA (400 V~) - In 1250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422555-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 3P - Icu 50 kA (400 V~) - In 1600 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/422557-LEGRAND-1000.jpg)
DPX³ 1600 - cu declansator electronic S1 - 4P - Icu 50 kA (400 V~) - In 630 A