-
Cover width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Cover width
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for duct depth
-
Material
-
Suitable for
-
Material quality
-
Number of covers
-
Mounting method cover
-
Mounting method cover
-
Material quality
-
Material quality
-
Number of covers
-
Shape
-
Cover width 1
-
Cover width 1
-
Covers supplied with the product
-
Length
-
Cover width 2
-
Angle
-
Angle
-
Angle
-
Surface protection
-
Symmetric
-
Model
-
Cover width 3
-
Model
-
Direction
-
Model
-
Model
-
Model
-
Bottom perforation
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
Îmbinare profile pentru jgheaburi DLP universal - albă
Îmbinare profile pentru jgheaburi DLP universal - cu adeziv - albă
Angle intérieur pour goulottes DLP monobloc 35x80mm ou 35x105mm - blanc
Unghi interior 85° - 95° pentru jgheaburi DLP universale 50x80, adaptabile la orice h.50 (1 compartiment)
Unghi exterior 60-120° - pentru jgheaburi DLP h.35 - alb
Unghi exterior 60-120° - pt jgheaburi DLP 50x80 si adaptabile pt toate h.50
Capac capăt - pentru DLP 35x105 CV 85 mm - alb
Capac capăt - pentru DLP 50x105 CV 85 mm - alb
Unghi plan 90 ° - pentru DLP 35x105
Unghi plan 90 ° - pentru DLP 50x105 cu capac 85 mm
Perete despărțitor - pentru toate jgheaburile DLP h.50
Goulotte 1 compartiment 35x105mm DLP monobloc - blanc
Goulotte 1 compartiment 50x105mm DLP monobloc avec couvercle 85mm - blanc
Îmbinare capace - pentru lățimea capacului DLP adaptabil 85 mm - alb