-
Material
-
Material quality
-
Degree of protection (NEMA)
-
With mounting plate
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
Number of doors
-
With glazed door
-
With glazed door
-
With ventilation door
-
With rear door
-
Number of locks
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
RAL-number
Cofret metalic XL³ 400 - IP 43 - 600x575x175 mm
Cofret metalic XL³ 400 - IP 43 - 750x575x175 mm
Cofret metalic XL³ 400 - IP 43 - 900x575x175 mm
Cofret metalic XL³ 400 - IP 43 - 1050x575x175 mm
Cofret metalic XL³ 400 - IP 43 - 1200x575x175 mm
Cofret metalic XL³ 400 - IP 43 - 1500x575x175 mm
Dulap metalic XL³ 400 - IP 43 - 1600x575x175 - se livreaza cu soclu
Dulap metalic XL³ 400 - IP 43 - 1900x575x175 - se livreaza cu soclu
Ghena pentru cabluri XL³ 400 - pentru cofret metalic Ref. 201 03 - 600x310x175 mm
Ghena pentru cabluri XL³ 400 - pentru cofret metalic Ref. 201 04 - 750x310x175 mm
Ghena pentru cabluri XL³ 400 - pentru cofret metalic Ref. 201 05 - 900x310x175 mm
Ghena pentru cabluri XL³ 400 - pentru cofret metalic Ref. 201 06 - 1050x310x175 mm
Ghena pentru cabluri XL³ 400 - pentru cofret metalic Ref. 201 07 - 1200x310x175 mm
Ghena pentru cabluri XL³ 400 - pentru cofret metalic Ref. 201 08 - 1500x310x175 mm
Ghena pentru cabluri XL³ 400 - pentru dulap metalic Ref. 201 18 - 1600x310x175 mm
Ghena pentru cabluri XL³ 400 - pentru dulap metalic Ref. 201 19 - 1900x310x175 mm