-
Number of fans
-
Number of fans
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Type
-
Material
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Suitable for 19 inch mounting
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Suitable for 19 inch mounting
-
Material
-
Material
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for 19 inch rack mounting
-
Operating voltage AC 60 Hz
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Length
-
Model
-
Model
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Air circulator
-
Degree of protection (NEMA)
-
Rated power
-
Rated power
-
Suitable for aeration/de-aeration
-
Roof ventilator
-
Suitable for cable patch
-
With filter
-
Thread type
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Suitable for wall built-in
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Pre-stamping
-
Suitable for outdoor set-up
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Prewired
-
Fitted with door or cover
Set de 4 rotile
Ghidaje verticale pentru cabluri - pentru cabinet 33 U
Ghidaje verticale pentru cabluri - pentru cabinet 42 U
Inele pentru organizarea cablurilor (6)
Panou pentru managementul cablurilor de 19”, cu o axa - 1 U
Panou pentru managementul cablurilor de 19”, cu o axa - 2 U
Kit de ventilatie Linkeo - 2 ventilatoare
Kit de ventilatie Linkeo - 4 ventilatoare
Plinta Linkeo - pentru cabinete cu latime x adancime: 600 x 600 mm
Plinta Linkeo - pentru cabinete cu latime x adancime: 600 x 800/800 x 600 mm
Plinta Linkeo - pentru cabinete cu latime x adancime: 800 x 800 mm
Plinta Linkeo - pentru cabinete cu latime x adancime: 800 x 1000 mm
Plinta Linkeo - pentru cabinete cu latime x adancime: 600 x 1000 mm
Montanti Linkeo 19" (x 2) - 24 U
Montanti Linkeo 19" (x 2) - 33 U
Montanti Linkeo 19" (x 2) - 42 U
Etajera fixa Linkeo - fixare cu suruburi pe 2 montanti 19" - adancime etajera 200 mm
Etajera fixa Linkeo - fixare cu suruburi pe 2 montanti 19" - adancime etajera 360 mm
Etajera fixa Linkeo - fixare cu suruburi pe 4 montanti 19" - adancime etajera 425 mm - pentru adancime 600 mm
Etajera fixa Linkeo - fixare cu suruburi pe 4 montanti 19" - adancime etajera 625 mm - pentru adancime 800 mm
Etajera fixa Linkeo - fixare cu suruburi pe 4 montanti 19" - adancime etajera 825 mm - pentru adancime 1000 mm
Etajera telescopica Linkeo - fixare cu suruburi pe 4 montanti 19" - adancime etajera 425 mm - pentru adancime 600 mm
Etajera telescopica Linkeo - fixare cu suruburi pe 4 montanti 19" - adancime etajera 625 mm - pentru adancime 800 mm
Etajera telescopica Linkeo - fixare cu suruburi pe 4 montanti 19" - adancime etajera 825 mm - pentru adancime 1000 mm