-
Function
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Housing material
-
Suitable for labelling type
-
With light source
-
Material
-
Monitoring equipment
-
Monitoring equipment
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Suitable for standby switching
-
Mounting method
-
Nominal operation time
-
Suitable for continuous circuit
-
Nominal operation time
-
Lamp holder
-
Light distributor
-
Lamp type
-
Type of control gear
-
Power supply system
-
Battery quality
-
Battery quality
-
Material cover
-
Height/depth
-
Number of poles
-
Number of poles
-
Number of lighting heads
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Colour temperature
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Conductor cross section
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Pack1 Location
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Regulation Type (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
Bloc autonom standard nepermanent (NM) - nepermanent - 70 lm - 1h (LED)
Bloc autonom standard nepermanent (NM) - nepermanent - 100 lm - 1h (LED)
Bloc autonom standard mixt (M/NM) - permanent/nepermanent - 100 lm - 1h (LED)
Bloc autonom standard mixt (M/NM) - permanent/nepermanent - 350 lm - 1h (LED)
Bloc autonom standard mixt (M/NM) - permanent/nepermanent - 100 lm - 3h (LED)
Pentru montaj suspendat - alba
Difuzor dubla-fata
Rama suport cu montaj îngropat - Rama speciala cu difuzor dubla-fata
Bloc autonom permanent autotest/adresabile (M) - permanent/nepermanent - 100 lm - 1h (LED)
Bloc autonom permanent autotest/adresabile (M) - permanent/nepermanent - 200 lm - 1h (LED)
Bloc autonom permanent autotest/adresabile (M) - permanent/nepermanent - 350 lm - 1h (LED)
Rama decorativa cu montaj aparent - alba
Rama decorativa cu montaj aparent - aluminiu