-
Cover model
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Transparent
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Material
-
Outgoing height
-
Outgoing height
-
Outgoing height
-
Material quality
-
Material quality
-
Material quality
-
Outgoing width
-
Outgoing width
-
Outgoing width
-
Outgoing width
-
Shape
-
Angle
-
Length
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
Imbinare capac 40x16mm pt mini-plinta DLP-S distributie
Imbinare capac 40x40mm pt mini-plinta DLP-S distributie
Adaptor for Forix wiring device for 15 x 10 mm mini-trunking
Adaptor for Forix wiring device for 20 x 12 mm mini-trunking
Adaptor for Forix wiring device for 24 x 14 mm mini-trunking
Adaptor for Forix wiring device for 16 x 16 mm mini-trunking
Adaptor for Forix wiring device for 40 x 16 mm mini-trunking
Imbinare capac 32x16mm pt mini-plinta DLP-S distributie
Imbinare capac 50x20mm pt mini-plinta DLP-S distributie
Imbinare capac 60x20mm pt mini-plinta DLP-S distributie
Unghi interior 40x16mm pt mini-plinta DLP-S distributie
Unghi interior 40x40mm pt mini-plinta DLP-S distributie
Unghi interior 32x16mm pt mini-plinta DLP-S distributie
Unghi interior 50x20mm pt mini-plinta DLP-S distributie
Unghi interior 60x20mm pt mini-plinta DLP-S distributie
Unghi exterior 40x16mm pt mini-plinta DLP-S distributie
Unghi exterior 40x40mm pt mini-plinta DLP-S distributie
Unghi exterior 32x16mm pt mini-plinta DLP-S distributie
Unghi exterior 50x20mm pt mini-plinta DLP-S distributie
Unghi exterior 60x20mm pt mini-plinta DLP-S distributie
Unghi plan 40x16mm pt mini-plinta DLP-S distributie
Unghi plan 40x40mm pt mini-plinta DLP-S distributie
Unghi plan 32x16mm pt mini-plinta DLP-S distributie
Unghi plan 50x20mm pt mini-plinta DLP-S distributie