-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Number of contacts as normally open contact
-
Transparent
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
With light source
-
Rated current
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
With flashlight
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
With fixed symbol/imprint
-
Time setting
-
Mounting method
-
With exchangeable symbol
-
With mounting plate
-
Contactless type
-
Lamp holder
-
Application as button
-
Number of rockers
-
With lighting
-
With lighting
-
Device width
-
Device width
-
Colour light source
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Imprint
-
Imprint
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
Function lighting
-
Number of modules (module system)
-
Function lighting
-
Function lighting
-
Function lighting
-
Max. lamp power
-
Max. lamp power
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Illumination
-
Illumination
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-077814-WEB-R.jpg)
Întrerupator cap-scara cu bec martor Soliroc - 10 AX - 250 V~ - IP 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/077813-LEGRAND-1000.jpg)
Întrerupator cap-scara cu suport etichete Soliroc - 10 AX - 250 V~ - IP 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/LG-077812-WEB-R.jpg)
Întrerupator cu lumina de control Soliroc - 10 AX - 250 V~ - IP 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/077811-LEGRAND-1000.jpg)
Întrerupator cap-scara Soliroc - 10 AX - 250 V~ - IP 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/077875-LEGRAND-1000.jpg)
Întrerupator cu cheie Soliroc - 6 A - 230 V - IP 54 - comutator pozitie OFF
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/077821-LEGRAND-1000.jpg)
Întrerupator cruce Soliroc - 10 AX - 250 V~ - IP 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/077822-LEGRAND-1000.jpg)
Întrerupator bipolar 20 A Soliroc - 10 AX - 250 V~ - IP 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/11-00/077874-LEGRAND-1000.jpg)
Întrerupator cu cheie Soliroc - 6 A - 230 V - IP 54 - 2 contacte ND
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/077841-LEGRAND-1000.jpg)
Buton cap-scara Soliroc - 6 A - 230 V~ - IP 55 - Contact ND-NÎ
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-077842-WEB-R.jpg)
Buton cap-scara cu lumina de control Soliroc - 6 A - 230 V~ - IP 55 - Contact ND
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/077843-LEGRAND-1000.jpg)
Buton cap-scara cu suport eticheta Soliroc - 6A - 230V~ -IP 55 - contact ND-NÎ
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/15-15/LG-077844-WEB-R.jpg)
Buton cap-scara cu indicator Soliroc - 6A - 230V~ -IP 55 - Contact ND
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/077867-LEGRAND-1000.jpg)
Iluminat pasaje de trecere Soliroc - pentru iluminatul scarilor - 250 V~ - IP 55 - 5 module
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/077868-LEGRAND-1000.jpg)
Semnalizare luminoasa Soliroc - LED - 230 V~ - IP 55
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/14-45/LG-077823-WEB-R.jpg)
Întrerupator cu temporizare Soliroc - IP 55 - fara neutru - 2 conductoare - 1000 W