-
Version as main switch
-
Version as maintenance-/service switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Connection type
-
Label space/information surface
Intreruptoare - separatoare - 1P - 250 V~ - 16 A
Intreruptoare - separatoare - 1P - 250 V~ - 20 A
Intreruptoare - separatoare - 1P - 250 V~ - 32 A
Intreruptoare - separatoare - 1P - 250 V~ - 20 A - cu indicator
Intreruptoare - separatoare - 1P - 250 V~ - 32 A - cu indicator
Intreruptoare - separatoare - 1P - 250 V~ - 40 A
Intreruptoare - separatoare - 1P - 250 V~ - 63 A
Intreruptoare - separatoare - 1P - 250 V~ - 100 A
Intreruptoare - separatoare - 2P - 400 V~ - 16 A
Intreruptoare - separatoare - 2P - 400 V~ - 20 A
Intreruptoare - separatoare - 2P - 400 V~ - 32 A
Intreruptoare - separatoare - 2P - 250 V~ - 20 A - cu indicator
Intreruptoare - separatoare - 2P - 250 V~ - 32 A - cu indicator
Intreruptoare - separatoare - 2P - 250 V~ - 40 A - cu indicator
Intreruptoare - separatoare - 2P - 400 V~ - 40 A
Intreruptoare - separatoare - 2P - 400 V~ - 63 A
Intreruptoare - separatoare - 2P - 400 V~ - 100 A
Intreruptoare - separatoare - 2P - 400 V~ - 125 A
Intreruptoare - separatoare - 3P - 400 V~ - 20 A
Intreruptoare - separatoare - 3P - 400 V~ - 32 A
Intreruptoare - separatoare - 3P - 400 V~ - 40 A
Intreruptoare - separatoare - 3P - 400 V~ - 63 A
Intreruptoare - separatoare - 3P - 400 V~ - 100 A
Intreruptoare - separatoare - 3P - 400 V~ - 125 A