-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated voltage
-
Rated current In
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Explosion-tested version 'Ex e'
-
Explosion-tested version 'Ex e'
-
Type of electrical connection 1
-
Mounting method
-
Type of electrical connection 2
-
Number of levels
-
Number of levels
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
Internally connected stages
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037153-LEGRAND-1000.jpg)
Bloc Viking 3 cu functiune - 1 jonctiune – de echipat - pas 5
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037154-LEGRAND-1000.jpg)
Bloc Viking 3 cu functiune - 1 jonctiune – port dioda - pas 5
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-037155-WEB-R.jpg)
Bloc Viking 3 cu functiune - 2 jonctiuni pe 2 niveluri – pentru cartus fuzibil - pas 6
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037156-LEGRAND-1000.jpg)
Bloc Viking 3 cu functiune - 2 jonctiuni pe 2 niveluri - cu LED
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/LG-037176-WEB-R.jpg)
Bloc Viking 3 - pentru conductorul de protectie - 1 jonctiune - bloc neizolat - cu baza metalica
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037100-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 5 mm - albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037101-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 6 mm - albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037102-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 8 mm - albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037103-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 10 mm - albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037104-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 12 mm - albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037105-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 15 mm - albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037107-LEGRAND-1000.jpg)
Bloc Viking 3 - 2 jonctiuni pe 2 niveluri - pas 5 mm - albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037108-LEGRAND-1000.jpg)
Bloc Viking 3 - 2 jonctiuni pe 2 niveluri - pas 6 mm - albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037109-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 2 intrari/ 2 iesiri - pas 6 mm - albastru
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037120-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 5 mm - portocaliu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037121-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 6 mm - portocaliu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037130-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 5 mm - rosu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037131-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 6 mm - rosu
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037151-LEGRAND-1000.jpg)
Bloc Viking 3 - 3 jonctiuni pe 3 niveluri - pas 5 mm - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037152-LEGRAND-1000.jpg)
Bloc Viking 3 - 3 jonctiuni pe 3 niveluri - cu baza metalica - pas 5 mm - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037160-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 5 mm - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037161-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 6 mm - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037162-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 8 mm - gri
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-45/037163-LEGRAND-1000.jpg)
Bloc Viking 3 - 1 jonctiune - 1 intrare/1 iesire - pas 10 mm - gri