-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive integrated
-
Degree of protection (IP)
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420619-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 70 kA - 400 V~ - 4P - 250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420625_pw_237304.jpg)
Disjunctor compact in carcasa turnata cu modul diferential electronic - DPX³ 250 - Icu 70 kA - 400 V~ - 4P - 100 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420627_pw_237284.jpg)
Disjunctor compact in carcasa turnata cu modul diferential electronic - DPX³ 250 - Icu 70 kA - 400 V~ - 4P - 160 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420628-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata cu modul diferential electronic - DPX³ 250 - Icu 70 kA - 400 V~ - 4P - 200 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420629_pw_237328.jpg)
Disjunctor compact in carcasa turnata cu modul diferential electronic - DPX³ 250 - Icu 70 kA - 400 V~ - 4P - 250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420605-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 70 kA - 400 V~ - 3P - 100 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420607-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 70 kA - 400 V~ - 3P - 160 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420608-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 70 kA - 400 V~ - 3P - 200 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420609_pw_237298.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 70 kA - 400 V~ - 3P - 250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420615-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 70 kA - 400 V~ - 4P - 100 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420617-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 70 kA - 400 V~ - 4P - 160 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420618-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 70 kA - 400 V~ - 4P - 200 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-15/LG-420205-WEB-R.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 25 kA - 400 V~ - 3P - 100 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420207-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 25 kA - 400 V~ - 3P - 160 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420208-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 25 kA - 400 V~ - 3P - 200 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420209-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 25 kA - 400 V~ - 3P - 250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-420215-WEB-R.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 25 kA - 400 V~ - 4P - 100 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420217-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 25 kA - 400 V~ - 4P - 160 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420218-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 25 kA - 400 V~ - 4P - 200 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420219-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata – varianta fixa - DPX³ 250 - Icu 25 kA - 400 V~ - 4P - 250 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/LG-420225-WEB-R.jpg)
Disjunctor compact in carcasa turnata cu modul diferential electronic - DPX³ 250 - Icu 25 kA - 400 V~ - 4P - 100 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420227-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata cu modul diferential electronic - DPX³ 250 - Icu 25 kA - 400 V~ - 4P - 160 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420228-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata cu modul diferential electronic - DPX³ 250 - Icu 25 kA - 400 V~ - 4P - 200 A
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/13-30/420229-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata cu modul diferential electronic - DPX³ 250 - Icu 25 kA - 400 V~ - 4P - 250 A